(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Oil-Resistant] Pressure Hose EA125HB-10A

[Oil-Resistant] Pressure Hose EA125HB-10A

【Product Specifications】
・Material-PVC, polyester fiber
・Service temperaturerange- 0 to 50℃
・Excellent oil and pressure resistances
・Length…10m
・Dim. (mm) ID x OD…9 x 15
・Operating pressure (20℃)…0 to 1MPa

Part Number

Configured Part Number is shown.

EA125HB-10A

Part Number
EA125HB-10A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Properties Pressure Resistance / Oil Resistance Hose Material Polyester Mounting Metal Fittings Not Provided
Overall length 10m Operating temperature range 0:: 50 JAN Code 4548745175707

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)