(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

male threaded plug (For medium pressure/made of brass) (EA140AD-2)

male threaded plug (For medium pressure/made of brass) EA140AD-2

Medium-pressure plugs and sockets are compatible only with the same thread size.

Part Number

Configured Part Number is shown.

EA140AD-2

Part Number
EA140AD-2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal thread (inch) JAN Code
1 Piece(s) 12 Day(s) or more 1/44518340005341

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Valve Structure Dual Passage Opening Type
Operating Environment/Applications Standard Operating fluid Chemical, Oil, Air, Water Thread type R (Tapered male thread for pipes)
Type Medium pressure type Sealing Material NBR Main Body Materials Brass
Types of connection parts Male Thread Type Normal Pressure 4.9 MPa Specifications Valveless structure

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)