(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Plug for Urethane Hose(Steel) EA140GF-6 (Part Numbers)

Plug for Urethane Hose(Steel) EA140GF-6

【Product Specifications】
・Material-Quenched steel (nickel plating)
・Max. operating pressure-3.43MPa
・For air
・Valveless body
・Shank dia.-6mm

Part Number

Configured Part Number is shown.

EA140GF-6

Part Number
EA140GF-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Operating Environment/Applications Standard
Operating fluid Air Main Body Materials Hardened Steel (nickel plating) Types of connection parts For hose mounting
JAN Code 4548745729610 Specifications Valveless structure Overall Length 48mm
Weight approx. 15 g Operating Temperature Range(℃) -20:: 100 Compatible Hose Inner Diameter 6mm
Maximum Operating Pressure 3.43MPa Air Flow Rate 1400L/min Stem length 25mm
plug length 20.2mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)