(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Female Threaded Hose Joint EA140GH-13

Female Threaded Hose Joint EA140GH-13

【Product Specifications】
・Material-Body:brass、spring:polyamide
・Max. operating pressure-1.5MPa(15kgf/cm2)
・The attached spring prevents the hose from being damaged and twisting.
・With a swivel fitting
・ID-8mm
・OD-12mm
・Screw size-G(PF)3/8"

Part Number

Configured Part Number is shown.

EA140GH-13

Part Number
EA140GH-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hose Fitting Main Body Materials Brass JAN Code 4548745732221
Specifications With swivel bracket Weight approx. 80 g Operating Pressure 1.5 MPa (15 kgf/cm^2)
Nominal of Connection Thread Size 3/8B Shape Straight Type of connecting thread G
Connection type Female thread Hose connection type Barb Operating Temperature Range -40 to 85
Materials Main body: brass, spring: Polyamide Applicable hose outer diameter(φ) 12 Applicable hose inner diameter(φ) 8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)