(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valve (Stem Type, Miniature) Brass

Ball Valve (Stem Type, Miniature) Brass

【Product Specifications】
・Material-Brass
・Pressure-0.98MPa (10kgf/cm2) or below
・Applicable fluid-Air, water, oil
・Temperature--10 to 80℃ (excluding frozen sites)
・Hose nipple combined type
・Mounting screw-R (PT) 1/4"
・Shank dia.-8mm

Part Number

Configured Part Number is shown.

EA425BH-128

Part Number
EA425BH-128
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) -10::80 Operating Pressure Range(MPa) null::0.98
JAN Code 4548745769470 Specifications Integrated hose nipple, straight type Temperature -10 to 80°C (Excluding frozen parts)
Pressure 0.98 MPa (10 kgf/cm^2) or less Mounting Thread (A) R(PT)1/4" Size (R) ø 6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)