(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Stainless Steel] Tube Attachment EA425CX-8D

[Stainless Steel] Tube Attachment EA425CX-8D

【Product Specifications】
・Material-SUS316
・For remounting a tube
・Tube OD…8mm

Part Number

Configured Part Number is shown.

EA425CX-8D

Part Number
EA425CX-8D
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

JAN Code 4548745148824 Compatible Pipe Outer Diameter d (D1) 8 Type Related parts
Materials SUS316 Maximum Operating Pressure 2 MPa Types of Related components Tube Adapter / Connector

Please check the type/dimensions/specifications of the part EA425CX-8D in the [Stainless Steel] Tube Attachment EA425CX-8D series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)