(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Union (straight/stainless steel) (Part Numbers)

Union (straight/stainless steel)

【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water
・Operating pressure-0 to 1.0MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 120℃ (no freezing)
・Tube OD…8mm

Part Number

Configured Part Number is shown.

Part Number
EA425D-8
EA425D-10
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code
1 Piece(s) 16 Day(s) or more 4518340686441
1 Piece(s) 16 Day(s) or more 4518340686465

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Water / Air Body Material SUS316
Union, Equal Dia. Union Straight Operating Pressure 0 to 1.0 MPa (0 to 10 kgf/cm^2) Operating Temperature -15 to 120°C (no freezing)
Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)