(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Half Union EA425JA-103

Half Union EA425JA-103

【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim.(mm)…10
・Screw dim.PT…R3/8
・Weight (g)…7.3

Part Number

Configured Part Number is shown.

EA425JA-103

Part Number
EA425JA-103
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type Screw Mounting, Direction Body Material PP Plastic Application Food, Pharmaceutical Related
Screw Mounting, Direction Straight JAN Code 4548745322101 Material Details Polypropylene (PP)
Thread size R(PT)3/8" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)