(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Union Filter for Positive-Negative Pressure EA425PF-62

Union Filter for Positive-Negative Pressure EA425PF-62

【Product Specifications】
・Material-Resin
・Applicable fluid-Air
・Maximum operating pressure-1.0MPa(20℃)
・Service temperature range-0 to 50℃(no freezing)
・Tube dia.-6mm
・Filter size(filtering Dim.)-7.5cm2

Part Number

Configured Part Number is shown.

EA425PF-62

Part Number
EA425PF-62
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Air Body Material Others Application Standard, Mini
Applicable Tube O.D.1(φ) 6 JAN Code 4518340152700 Type Quick-connect fitting
Filter Size (Filtration Area) 7.5 cm^2

Please check the type/dimensions/specifications of the part EA425PF-62 in the Union Filter for Positive-Negative Pressure EA425PF-62 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)