(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ring Joint EA426AD-10【2 Pieces Per Package】

Ring Joint EA426AD-10

【Product Specifications】
・Ring for copper tube joints
・Material-Brass
・Operating pressure-3.45MPa (35kg/cm3) or below
・Category temperature range--50 to 150℃
・Applicable fluid-Air, water, oil
・Copper OD-10mm

Part Number

Configured Part Number is shown.

EA426AD-10

Part Number
EA426AD-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

2 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Types of Related components Ring Materials Brass
JAN Code 4548745766189 Operating Temperature Range(℃) -50 to 150 Operating fluid Oil, Air, Water
Outer Diameter of Copper Pipe (⌀D) 10mm Size (mm) d: 13, L: 9 Operating Pressure 3.45 MPa (35 kg/cm3) or less
Quantity 2 pcs.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)