(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Pipe Adapter (90°)

Copper Pipe Adapter (90°)

[Features]ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Copper pipe adapter (90°).

Part Number

Configured Part Number is shown.

EA432RB-44

Part Number
EA432RB-44
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Welding joint Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Connection Thread Type 1 G (Parallel Female Threads) Thread nominal 1 1/2B(15A)
Connection type Pipe⇔Screw, welding type Applicable Pipe O.D.1 (inch) 15.88 Materials copper
JAN Code 4548745962529 Operating fluid Oil, Water Compatible pipe material copper
Maximum allowable working pressure 1.75 MPa (-20 to 95°C) Details of applicable fluids Hot and cold water, antifreeze, oil Accessories With non-asbestos packing and poly plug

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)