(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Annealed Copper Tube EA436BA-8

Annealed Copper Tube EA436BA-8

【Product Specifications】
・Thickness-1mm
・Length-20m
・Copper tube OD…8mm

Part Number

Configured Part Number is shown.

EA436BA-8

Part Number
EA436BA-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 20m Outer diameter × wall thickness 8mmx1mm Specification 1 ·Thickness: 1 mm·Total length: 20 m/copper pipe outer diameter: 8mm·JAN: 4518340143401

Please check the type/dimensions/specifications of the part EA436BA-8 in the Annealed Copper Tube EA436BA-8 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)