(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Copper Tube EA436BB-11

Control Copper Tube EA436BB-11

【Product Specifications】
・Thickness-1mm
・Pipe automatic- and remote-controlled by air and hydraulic pressures
・Use ring joint for connection.
・Steel pipe dia.…6mm
・Finish dia.…8.0mm
・Length…10m

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA436BB-11

 
Part Number
EA436BB-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 10m Outer diameter × wall thickness 6mmx1mm Overall Diameter 8.0mm
Specification 1 ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 10 m/thickness: 1 mm Specifications 2 ·Please use it for piping of automatic control equipment using pneumatic or hydraulic conduction. Please use a ring joint for connection. JAN: 4548745071788

Please check the type/dimensions/specifications of the part EA436BB-11 in the Control Copper Tube EA436BB-11 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)