(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Copper Tube EA436BB-13

Control Copper Tube EA436BB-13

【Product Specifications】
・Thickness-1mm
・Pipe automatic- and remote-controlled by air and hydraulic pressures
・Use ring joint for connection.
・Steel pipe dia.…6mm
・Finish dia.…8.0mm
・Length…50m

Part Number

Configured Part Number is shown.

EA436BB-13

Part Number
EA436BB-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length 50m Outer diameter × wall thickness 6mmx1mm Overall Diameter 8.0mm
Specification 1 ·Outer Diameter of Copper Pipe: 6 mm/finished outer diameter: 8.0 mm·Length: 50 m/thickness: 1 mm · Please use it for piping for automatic control equipment that conducts pneumatic or hydraulic pressure. Specifications 2 ·Please use a ring joint for connection. ·Since the coating uses vinyl chloride, when using it outdoors, please take weather resistance into consideration and use it by passing it through a steel pipe or weather-resistant flexible resin pipe. Specifications 3 ·JAN:4548745071801

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)