(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

NPT Bushing EA442AB-34

NPT Bushing EA442AB-34

【Product Specifications】
・Applicable refrigerant-R11, R12, R22, R123, R134a, R404A, R407C, R502, R507
・Female screw NPT…3/8
・Male screw NPT…1/2

Part Number

Configured Part Number is shown.

EA442AB-34

Part Number
EA442AB-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification For Covering Refrigerant Type Materials Brass Refrigerant piping parts types Fitting
JAN Code 4518340334861 Quantity 1 pc. Male Thread (NPT) 1/2"
Female Screw (NPT) 3/8" Compatible Refrigerant R11, R12, R22, R123, R134a, R404A, R407C, R410A, R502, R507

Please check the type/dimensions/specifications of the part EA442AB-34 in the NPT Bushing EA442AB-34 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)