(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hose nipple (Chrome plated brass rod) (Part Numbers)

Hose nipple (Chrome plated brass rod)

ESCO Co., Ltd Hose fitting, Hose nipple (Brass rod chrome plating).

Part Number

Configured Part Number is shown.

Part Number
EA462AE-11
EA462AE-12
EA462AE-13
EA462AE-14
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Thread Nominal JAN Code
1 Piece(s) 16 Day(s) or more 1/8B4548745171792
1 Piece(s) 16 Day(s) or more 1/4B4548745172010
1 Piece(s) 16 Day(s) or more 3/8B4548745172027
1 Piece(s) 16 Day(s) or more 1/2B4548745172034

Loading...

  1. 1

Basic Information

Type Related Components (Covers) Connection Thread Type G Materials Brass Rod (Chrome plating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)