(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

male threaded plug (Aluminum) (EA462BB-6)

male threaded plug (Aluminum) EA462BB-6

【Product Specifications】
・Material--4 to -20: die-cast aluminum (ADC12),-24 and above: cast aluminum (AC4C-T6)
・Operating pressure--4 to -20: 1.76MPa (18kgf/cm2), -24: 1.08MPa (11kgf/cm2), -30: 0.88MPa (9kgf/cm2)
・Service temperature--30℃ to 70℃
・Nominal dia.…32(1.1/4)
・Thread…PT1.1/4

Part Number

Configured Part Number is shown.

EA462BB-6

Part Number
EA462BB-6
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Materials Nominal thread (inch) JAN Code Weight Operating Pressure Nominal diameters Notes
1 Piece(s) 16 Day(s) or more Die-cast aluminum (ADC12)3/445487455770370.07 kg1.76 MPa (18 kgf/cm2)20(3/4")D: 32, E: 21, K: 32, h: 28, H: 58

Loading...

  1. 1

Basic Information

Male/Female Plug (Male) Type Standard Operating Environment/Applications Standard
Thread type R (Tapered male thread for pipes) Types of connection parts Male Thread Type Operating Temperature Range(℃) -30:: 70

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)