(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Lever for Coupling (Stainless) EA462DY-10

Cam Lever for Coupling (Stainless) EA462DY-10

【Product Specifications】
・Material- Stainless steel (SUS316)
・Application-For EA462DK,DL,DM,DN,EA
・Applicable dim.-1"

Part Number

Configured Part Number is shown.

EA462DY-10

Part Number
EA462DY-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Other Related Components Main Body Materials Stainless steel (SUS316) JAN Code 4548745737059
Weight Approx. 29 g Types of Related components Metal Fittings Compatible with For EA462DK/DL/DM/EA series
Compatible Size 100(1")mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)