(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strainer (Made of ductile cast iron) (EA465AM-4)

Strainer (Made of ductile cast iron) EA465AM-4

A strainer (made of ductile cast iron). [Fluid Used]Water/air/oil/gas

Part Number

Configured Part Number is shown.

EA465AM-4

Part Number
EA465AM-4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal JAN Code Materials Notes
1 Piece(s) 16 Day(s) or more 1/2B1/2B4548745644494Body: Ductile iron (FCD-S), cap: C3771BE, gasket: Non-asbestos sheet, screen: SUS304L:85, H:60, H1:85

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas Shape Y Type Material Cast Iron
Supply Side, Connection Type Rc (R) Control Side, Connection Type Rc (R) Maximum allowable working pressure Static running water (120°C or less): 1.4 MPa, pulsating water, steam, gas, air, oil (220°C or less): 1.0 MPa
Connection Shape Screw-in (JISB0203) screen hole size A:ø 1.4, P:2.4mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)