(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Strainer EA465AN-12

Strainer EA465AN-12

【Product Specifications】
・Material-Bronze (body)
・Max. pressure-Still water (120℃ or less): 1.6MPa(16kgf/cm2)
・Thread (PT)…1.1/4

Part Number

Configured Part Number is shown.

EA465AN-12

Part Number
EA465AN-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water Shape Y Type Material Bronze
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 1 1/4B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 1 1/4B JAN Code 4548745612752 Materials Body: Bronze (CAC), cap: C3771BE, gasket: Non-asbestos sheet, screen: SUS304
Maximum allowable working pressure Static running water (120°C or less): 1.6 MPa Connection Shape Screw-in (JISB0203) screen hole size A:ø 1.4, P:2.4mm
Notes L:135, H:82, H1:124

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)