(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

(Rc screw) Socket [Stainless] EA469AS-6A

(Rc screw) Socket [Stainless] EA469AS-6A

【Product Specifications】
・Material-SUS304
・Max. pressure-2MPa
・Thread size(Rc)-3/4
・Length(mm)-40

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EA469AS-6A

 
Part Number
EA469AS-6A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Sockets Connection Type Thread <-> Thread, Equal Dia. Different Type Material Stainless Steel
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Type Fitting
Max. Operating Pressure(MPa) 2 Operating Temperature Range(°C) null::220 JAN Code 4548745969801

Please check the type/dimensions/specifications of the part EA469AS-6A in the (Rc screw) Socket [Stainless] EA469AS-6A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)