(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

PT Reducing Nipple EA469BH-203

PT Reducing Nipple EA469BH-203

【Product Specifications】
・Material-Black heart malleable cast iron
・Max pressure-1MPa
・Screw dim. (PT)…3/8 x 1/4
・Hex dim. (mm)…21
・Length (mm)…35

Part Number

Configured Part Number is shown.

EA469BH-203

Part Number
EA469BH-203
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Thread <-> Thread, Unequal Dia. Material Cast Iron
Nominal of Thread M1 3/8B(10A) Connection Thread Type M1 R Connection Thread Type M2 R
Nominal of Thread M2 1/4B(8A) Type Fitting Max. Operating Pressure(MPa) 1
JAN Code 4548745338706

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)