(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Elbow (Mechanical Type) EA469HB-20

Elbow (Mechanical Type) EA469HB-20

【Product Specifications】
・Material-Body, nut: Malleable cast iron (hot dip galvanizing), Lock ring, collar: Steel, Packing: NBR
・Max. operating pressure-Water, air, oil: 1.0MPa (10.2kgf/cm2), Utility gas, LPG: 0.3MPa (3.1kgf/cm2)
・Nominal-20A

Part Number

Configured Part Number is shown.

EA469HB-20

Part Number
EA469HB-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Elbow Connection Type Thread <-> Thread, Equal Dia. Different Type Material Cast Iron
Nominal of Thread M1 3/4B(20A) Applicable Fluid Water / Air / Oil Type Fitting
Surface Treatment Zinc Plating Operating Temperature Range(°C) -10::60 JAN Code 4548745783704
Operating Temperature Range Details 0°C to 40°C for water Maximum Operating Pressure Details Water, Air, Oil: 1.0 MPa (10.2 kgf/cm2), city gas/LPG: 0.3 MPa (3.1 kgf/cm2), polyethylene pipe: 0.75 MPa (7.6 kgf/cm2) Compatible pipe type JISG3452: Carbon steel pipe for piping, JISG3442: Galvanized steel pipe for water piping, JWWAK116: Rigid vinyl chloride lined steel pipe for water supply (VA, VB), JWWAK132: Polyethylene powder lined steel pipe for water supply (PA, PB), JISK6741: rigid pvc pipe (VP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)