(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball valve (full bore) EA470A-103/104

Ball valve (full bore) EA470A-103/104

[Main Body Shape]Straight, [Main Body Materials] Brass, [Fluids Used] Water/air/oil

Part Number

Configured Part Number is shown.

EA470A-104

Part Number
EA470A-104
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 1/2B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 1/2B Handle Shape Lever Operating Temperature Range(°C) -15::100
Operating Pressure Range(MPa) null::3.5 JAN Code 4548745727814 Specifications Full-bore type
Pressure 3.5 MPa (35 kgf/cm2) Material Details Main body/socket: Brass, spindle nut: Brass, Ball: brass, ball seal: PTFE Surface Treatment Main body/socket: Nickel plating, Ball: Chrome plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)