(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valve [Brass] EA470AB-3 (Part Numbers)

Ball Valve [Brass] EA470AB-3

【Product Specifications】
・Max pressure (water, oil, gas)-Normal temperature: 2.75MPa (28kgf/cm2), 150℃ or below: 0.69MPa (7kgf/cm2)
・Material-Brass
・Screw dim. (PT)…3/8

Part Number

Configured Part Number is shown.

EA470AB-3

Part Number
EA470AB-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Brass Applicable Fluid Water / Oil / Gas
Supply Side, Connection Type Rc (R) Supply Side, Plumbing Thread Nominal 3/8B Control Side, Connection Type Rc (R)
Control Side, Plumbing Thread Nominal 3/8B Handle Shape Lever Operating Pressure Range(MPa) null::2.75
JAN Code 4518340546103 Maximum Pressure (Water/Oil/Gas (*)) Normal temperature: 2.75 MPa (28 kgf/cm2), 150°C or less: 0.69 MPa (7 kgf/cm^2) Thread Size (PT) 3/8"

Please check the type/dimensions/specifications of the part EA470AB-3 in the Ball Valve [Brass] EA470AB-3 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)