(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valve (Stainless steel, bamboo shoot shape)

Ball Valve (Stainless steel, bamboo shoot shape)

[Main Body Shape]Straight, [Main Body Materials] Stainless steel, [Fluids Used] Water/air/oil

Part Number

Configured Part Number is shown.

EA470AM-6

Part Number
EA470AM-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Handle Shape Lever Operating Temperature Range(°C) 0::110 Operating Pressure Range(MPa) null::1
JAN Code 4548745339888 Material Details Stainless Steel (SUS304) Thread Size (PT) 3/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)