(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ball Valve [Stainless Steel] EA470AN-4

Ball Valve [Stainless Steel] EA470AN-4

【Product Specifications】
・Material-Stainless steel (SUS304)
・Applicable fluid-Water, air, oil
・Max pressure-1MPa
・Service temperature-0 to 110℃
・Screw dim. (PT)…1/2

Part Number

Configured Part Number is shown.

EA470AN-4

Part Number
EA470AN-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil
Supply Side, Plumbing Thread Nominal 1/2B Control Side, Plumbing Thread Nominal 1/2B Handle Shape Lever
Operating Temperature Range(°C) 0::110 Operating Pressure Range(MPa) null::1 JAN Code 4548745339925
Material Details Stainless Steel (SUS304) Thread Size (PT) 1/2"

Please check the type/dimensions/specifications of the part EA470AN-4 in the Ball Valve [Stainless Steel] EA470AN-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)