(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Globe Valve [Brass] EA470C-12 (Part Numbers)

Globe Valve [Brass] EA470C-12

【Product Specifications】
・Max pressure-Still water (100℃ or below):0.98MPa (10kgf/cm2),Saturated steam: 0.78MPa (8kgf/cm2)
・Material-Bronze (body)
・Screw dim. (PT)…1.1/4

Part Number

Configured Part Number is shown.

EA470C-12

Part Number
EA470C-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material Bronze Applicable Fluid Water / Air / vapor
Handle Shape Round Handle Operating Pressure Range(MPa) ::0.98 JAN Code 4518340353138
Maximum pressure Static running water (100°C or less): 0.98 MPa (10 kgf/cm2) saturated steam/air: 0.78 MPa (8 kgf/cm^2) Thread Size (PT) 1·1/4"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)