(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Gate Valve (JIS) (EA470DC-6)

Gate Valve (JIS) EA470DC-6

ESCO gate valve (JIS). [Main Body Material]Bronze, [Fluids Used] Water/air/oil/gas/steam

Part Number

Configured Part Number is shown.

EA470DC-6

Part Number
EA470DC-6
Part NumberMinimum order quantityVolume DiscountDays to ShipJAN Code Thread Size (PT)
1 Piece(s) 16 Day(s) or more 45183405466223/4"

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material Bronze Applicable Fluid Water / Air / Oil / Gas / Steam
Handle Shape Round Handle Operating Pressure Range(MPa) null::1.37 Maximum pressure Oil, gas, air, pulsating water (120°C or less): 0.98 MPa (10 kgf/cm2), saturated steam: 0.69 MPa (7 kgf/cm2), still water (120°C or less): 1.37 MPa (14 kgf/cm^2)
Specifications JIS standard product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)