(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electromagnetic Valve EA470DV-6 (Part Numbers)

Electromagnetic Valve EA470DV-6

【Product Specifications】
・Applicable fluid-Steam, cold and hot water, air, nitrogen gas, carbon dioxide gas (dry condition), argon gas, oil (20cSt or less)
・Applicable pressure range-0 to 1.0MPa (vacuum unusable)
・Min. operating differential pressure-0MPa (a differential pressure of 0.03MPa or more is necessary for a lateral coil.)
・Fluid temperature-5 to 180℃ (no freezing)
・Operating method-Energization time type
・Rated voltage-100/200VAC selectable (for both 50/60Hz)
・Applicable to terminal boxes and conduits as well as normal lead wires
・Possible to mount horizontally and vertically
・Protective structure not affected by water drops (splash-proof type)
・Class H, which is excellent in insulation at high temperature, is standard.
・Nominal dia.…20A(3/4)
・Screw dim.…Rc(PT)3/4

Part Number

Configured Part Number is shown.

EA470DV-6

Part Number
EA470DV-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 16 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Solenoid Valves Application Single Use Mounting Orientation Direct
CV Value 7.5 JAN Code 4548745590586 Thread size Rc (PT) 3/4 "
Minimum operating differential pressure 0 MPa (If the coil is oriented sideways, a differential pressure of 0.03 MPa or more is required.) Fluid Temperature 5 to 180°C (No Freezing Allowed) Rated voltage AC100/200 V selection type (for both 50 and 60 Hz)
Applicable Pressure Range 0 to 1.0 MPa (Vacuum cannot be used) Compatible fluid Steam, cold / hot water, air, nitrogen gas, carbon dioxide (dry state), argon gas, oil (20 cSt or less) Nominal diameters 20A(3/4”)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)