(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Butterfly Valve, Damper EA470E-30 [Lock Lever Type]

Butterfly Valve, Damper EA470E-30 [Lock Lever Type]

【Product Specifications】
・Lock lever type
・Maximum temperature range:-10 to 80℃
・Material-Body: FCD450Valve body: SCS14
・Maximum operating pressure-1.0MPa
・Applicable flange-5K/10K (JIS), 125lb/150lb (ANCI)
・Nominal dia.…80A(3)

Part Number

Configured Part Number is shown.

EA470E-30

Part Number
EA470E-30
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) 17 Day(s) or more 10

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Cast Iron Supply Side, Connection Type Tube Flange
Control Side, Connection Type Tube Flange Handle Shape Lever Specifications Lock Lever Type
Nominal diameters 80A(3") Applicable Flange 5K/10K (JIS), 125lb/150lb (ANSI) Working pressure range(Mpa) null::1.0
Operating Temperature Range(℃) -10:: 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)