(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Binding Band EA475AT-150【100 Pieces Per Package】

Binding Band EA475AT-150

【Product Specifications】
・Material-AS: nylon 66, AT: weather-resistant nylon 66
・Color-AS: natural, AT: black (weather-resistant)
・Service temperature range: -59℃ to 85℃
・For a cable tie gun, use EA475PA to PC (page 1041).
・Length(mm)…157
・Width(mm)…4.3
・Max D.(mm)…38
・Qty. / unit…100

Part Number

Configured Part Number is shown.

EA475AT-150

Part Number
EA475AT-150
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Nylon 66 Color Black
Thickness 1.0mm Overall Length 157mm JAN Code 4548745597073
Quantity 100 pc Specifications Weather resistance Cable tie material Nylon
Related parts/accessories Zip tie Width 4.3mm Maximum diameter 38mm
Operating Temperature Range -59°C to 85°C Loop Tensile Strength 18.2 kg (178 N) Gross Weight Approx. 72 g

Please check the type/dimensions/specifications of the part EA475AT-150 in the Binding Band EA475AT-150 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)