(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Binding Band(Release Type) EA475ER-125【100 Pieces Per Package】

Binding Band(Release Type) EA475ER-125

【Product Specifications】
・Material-Nylon66
・Loop tension strength-22kgf
・Release type for repeated use
・RoHS-compliant.
・Length-125
・Width-4.5mm
・Thickness-1.2mm
・Max.dia.(mm)-25

Part Number

Configured Part Number is shown.

EA475ER-125

Part Number
EA475ER-125
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Nylon 66 Thickness 1.2mm
Overall Length 125mm JAN Code 4548745900620 Quantity 100 pcs.
Cable tie material Nylon Related parts/accessories Zip tie Width 4.5mm
Maximum diameter 25mm Operating Temperature Range -10 to 85°C Loop Tensile Strength 22kgf

Please check the type/dimensions/specifications of the part EA475ER-125 in the Binding Band(Release Type) EA475ER-125 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)