(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connector without Thread EA940CT-44

Connector without Thread EA940CT-44

【Product Specifications】
・Material-Zinc die-cast
・Use this connector to connect an electrical conduit and a box.
・Torque screw: -44: 1 pc, -45, -46: 2 pcs
・Nominal…E19
・L1…12.0
・L2…19.0

Part Number

Configured Part Number is shown.

EA940CT-44

Part Number
EA940CT-44
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type connector Material Zinc die-cast Torque Screw One
Call E19 JAN Code 4548745426236 size(mm) L1:12.0, L2:19.0

Please check the type/dimensions/specifications of the part EA940CT-44 in the Connector without Thread EA940CT-44 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)