(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Joint [for VE Pipe] EA947HN-1F

Joint [for VE Pipe] EA947HN-1F

【Product Specifications】
・Use this joint to extend a VE pipe.
・Insert VE pipes into the joint and secure them with adhesive or other method.
・Color…Beige
・Application…VE pipe 16

Part Number

Configured Part Number is shown.

EA947HN-1F

Part Number
EA947HN-1F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Strap Related Components Material PVC (Polyvinyl Chloride) Color Beige
Specification 1 ·Color: Beige, compatible tube: Please use when extending VE tube 16 and VE tube. ·Pass the VE pipe through the inside and fix it with an adhesive or the like. ·JAN: 4518340241855

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)