(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Connector [for VE Pipe] EA947HN-8G

Connector [for VE Pipe] EA947HN-8G

【Product Specifications】
・Applicable knockout dia.-For VE16, 22 pipe: Dia. 27mm, 22 (25)For VE28 pipe: Dia. 34mm, 28 (31) For VE36 pipe: Dia. 42mm
・Color…Gray
・Application…VE pipe 36
・Thread dia.…PF1.1/4

Part Number

Configured Part Number is shown.

EA947HN-8G

Part Number
EA947HN-8G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Strap Related Components Material PVC (Polyvinyl Chloride) Color Gray
Specification 1 ·Color: Gray, compatible tube: VE pipe 36/thread diameter: PF1-1/4"/Applicable knockout diameter: Diameter 42 mm·JAN: 4518340242197

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)