(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Dimple Knob Male Thread EA948AV-4

Dimple Knob Male Thread EA948AV-4

【Product Specifications】
・Material-Knob: nylon 6Male thread: SS400 unichrome platingFemale thread: brass
・Screw…M6 x 10
・D…40
・H…25
・d…17

Part Number

Configured Part Number is shown.

EA948AV-4

Part Number
EA948AV-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M6 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 10
Main Body, Type Round Shape Main Body Material Nylon 6 Round Shape, Type Standard
Mounting Section, Material SS400 Unichrome plating Additional Function Not Provided JAN Code 4518340918726
Outer Diameter of Knob(mm) 40 4-side finish Knurling

Please check the type/dimensions/specifications of the part EA948AV-4 in the Dimple Knob Male Thread EA948AV-4 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)