(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Male Threaded Chrysanthemum Knob EA948AY-54

Male Threaded Chrysanthemum Knob EA948AY-54

【Product Specifications】
・Material-Knob: nylon 6Thread: SS400(unichrome plating)
・Screw…M10 x 50
・D…65
・H…18
・d…23

Part Number

Configured Part Number is shown.

EA948AY-54

Part Number
EA948AY-54
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M10 Mounting Section Type Threaded Mounting Section, Length L(mm) 50
Main Body, Type Rectangular Main Body Material Nylon 6 Mounting Section, Material SS400 (bright chromate plating)
Additional Function Not Provided JAN Code 4518340919907 Outer Diameter of Knob(mm) 65
4-side finish None Square Type Polygon

Please check the type/dimensions/specifications of the part EA948AY-54 in the Male Threaded Chrysanthemum Knob EA948AY-54 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)