(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Nylon] Rotary Handle [Folding] EA948CE-62

[Nylon] Rotary Handle [Folding] EA948CE-62

【Product Specifications】
・Bendable
・Grip material-Nylon resin
・Shank material-SUM22
・Screw…M8
・A…22
・B…77
・E…7.9

Part Number

Configured Part Number is shown.

EA948CE-62

Part Number
EA948CE-62
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Material Polyamide Main Body Type Rotary Pull Handles Mounting Method Tapped
Main Body, Surface Treatment Not Provided Additional Function Not Provided Handle Cross Sectional Shape Round Shape
Material Shank: SUM22 (Chrome plating) Thread Size M8 JAN Code 4518340077096
Specifications 1 Bending type

Please check the type/dimensions/specifications of the part EA948CE-62 in the [Nylon] Rotary Handle [Folding] EA948CE-62 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)