(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Breather Cap with Chain EA949CW-11

Breather Cap with Chain EA949CW-11

【Product Specifications】
・For boosters or decompressors whose oil volume changes significantly
・Material-Cap and thread: polyamide,Air filter: polyurethane,Packing: nitrile rubber (NBR)
・Construction that prevents leaks of splashed oil
・Gasoline and alcohol cannot be used.
・Even if a large air pressure difference occurs due to a rapid temperature increase or oil backlash, outside air is immediately taken in to restore balance.
・A…39
・B…70
・C…56
・D…14
・Level gauge…None

Part Number

Configured Part Number is shown.

EA949CW-11

Part Number
EA949CW-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)