(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[Star Type] Oil Window EA949CX-45 (Part Numbers)

[Star Type] Oil Window EA949CX-45

【Product Specifications】
・Body material-Special transparent polyamide
・Level dial material-Aluminum
・Screwed type
・Oil seal material-NBR (Nitrile rubber)
・A…1PF
・C…40
・D…11
・E…11
・Windowdia.…25

Part Number

Configured Part Number is shown.

EA949CX-45

Part Number
EA949CX-45
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Components Material Details Special Transparent Polyamide JAN Code 4518340095540
Oil seal material NBR (nitrile rubber) Specifications Screw mounting type

Please check the type/dimensions/specifications of the part EA949CX-45 in the [Star Type] Oil Window EA949CX-45 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)