(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Induction Motor (with Terminal Box Type) EA968CC-60

Induction Motor (with Terminal Box Type) EA968CC-60

【Product Specifications】
・Output-60W
・Startup torque (N・m)-0.34
・Voltage-Single phase AC100V
・With terminal box type
・Frequency50Hz-Current:0.65A、Rated torque:0.47N・m Rated rotational speed:1300rpm
・Frequency60Hz-Current:0.7A、Rated torque:0.4N・m Rated rotational speed:1550rpm

Part Number

Configured Part Number is shown.

EA968CC-60

Part Number
EA968CC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Type Motor group Motor Type Induction Power Supply Single-Phase
Voltage(V) 100 Specifications Terminal Box Connection Type JAN Code 4518340958005

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)