(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Polypropylene-rim Pneumatic Wheel EA986MV-22

Polypropylene-rim Pneumatic Wheel EA986MV-22

【Product Specifications】
・Plain bearing
・Operating temperature range- -20 to 40℃
・Material-Tire:Pneumatic tire with tube (2layers), Rim of wheel:Polypropylene
・Wheel dia.xWidth-300x100mm
・Load capacity-180kg
・Shaft dia.-25mm
・Air-filled tire

Part Number

Configured Part Number is shown.

EA986MV-22

Part Number
EA986MV-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 300
Width of Wheel(mm) 100 Hole Diameter(Ø) 25 Bearing Provided
Max. Load / Allowable Load(kg) 180 Wheel Material Plastic Bearing details Plain bearing
JAN Code 4518340527034 Materials Tire: Pneumatic tire with tube (2 layers), rim: Polypropylene Notes with air

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)