(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforced Metal Fitting, DH, Perfect Support F

Part Number

Configured Part Number is shown.

Part Number
00065824
00065859
00065894
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Finish JAN code Mass
(g)
1 Piece(s) 12 Day(s) IronCathodic paint496212365824636.5
1 Piece(s) 12 Day(s) Stainless SteelNA496212365859837.5
1 Piece(s) 12 Day(s) IronNickel Chrome Plating496212365894936.5

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate Thickness(mm) 3
Width(mm) 55 Length(mm) 35

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)