(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforced Metal Fitting, DH, Perfect Support TZ

Part Number

Configured Part Number is shown.

Part Number
00065822
00065823
00065857
00065858
00065892
00065893
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Finish Length
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) IronCathodic paint65X65X38496212365822274
1 Piece(s) 12 Day(s) IronCathodic paint65X115X38496212365823994
1 Piece(s) 12 Day(s) Stainless SteelNA65X65X38496212365857473
1 Piece(s) 12 Day(s) Stainless SteelNA65X115X38496212365858194
1 Piece(s) 12 Day(s) IronNickel Chrome Plating65X65X38496212365892576
1 Piece(s) 8 Day(s) IronNickel Chrome Plating65X115X38496212365893297

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Thickness(mm) 3
Width(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)