(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforcing Hardware Aluminum Angle (00062705)

Part Number

Configured Part Number is shown.

00062705

Part Number
00062705
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Finish Thickness
(mm)
Width
(mm)
Length
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) IronPaint (White)11147X39496212362705120

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Stripe Hard Ironmongery Plate

Please check the type/dimensions/specifications of the part 00062705 in the Reinforcing Hardware Aluminum Angle series.

Products like this...

Part Number
00062706
00062721
00062722
00063014
00063015
00063016
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Surface Finish Thickness
(mm)
Width
(mm)
Length
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) IronPaint (White)11357X50496212362706852
1 Piece(s) 12 Day(s) IronPaint (Black)11147X39496212362721152
1 Piece(s) 12 Day(s) IronPaint (Black)11357X50496212362722864
1 Piece(s) 12 Day(s) Stainless SteelNA0.91146.5X3949621236301435
1 Piece(s) 8 Day(s) Stainless SteelNA11567X53496212363015023
1 Piece(s) 12 Day(s) Stainless SteelNA1.517.575X71496212363016724

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)