(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforcing Hardware Joint Auxiliary Clamp

Reinforcing Hardware Joint Auxiliary Clamp

Daidohant, Wood Joint Bracket, Reinforcing Hardware, Aluminum Folding Corner Metal

Part Number

Configured Part Number is shown.

Part Number
00063454
00063455
00063456
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) 45X45496212363454721
1 Piece(s) 12 Day(s) 75X75496212363455436.2
1 Piece(s) 12 Day(s) 90X90496212363456143.9

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Material Aluminum
Thickness(mm) 3.9 Width(mm) 25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)