(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reinforcing Hardware Multi Plate (00062849)

Reinforcing Hardware Multi Plate 00062849

Click this image to zoom it.

Move the mouse over the image to zoom

  • Reinforcing Hardware Multi Plate 00062849
  • Reinforcing Hardware Multi Plate 00062849
  • Reinforcing Hardware Multi Plate 00062849

Part Number

Configured Part Number is shown.

00062849

Part Number
00062849
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) 100X404962123628492142

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware Material Iron
Surface Finish Bright Chromate Thickness(mm) 3 Width(mm) 40

Please check the type/dimensions/specifications of the part 00062849 in the Reinforcing Hardware Multi Plate series.

Products like this...

Part Number
00062850
00062851
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(mm)
JAN code Mass
(g)
1 Piece(s) 12 Day(s) 150X404962123628508230
1 Piece(s) 12 Day(s) 200X404962123628515200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)