(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hex Contact Bolt, 2 Nuts Included

Hex Contact Bolt, 2 Nuts Included

[Applications]
· For standard clamps.
· Mount on hollow clamps/arms to use.
· 2 nuts included.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
10099
10105
50099
Part NumberMinimum order quantityVolume DiscountDays to ShipClamp Screw Material Bolt Size Product Number
1 Piece(s) 12 Day(s) SteelM4×20AU099
1 Piece(s) 12 Day(s) SteelM12×120AU105
1 Piece(s) 12 Day(s) Stainless SteelM4×20AU509

Loading...

  1. 1

Basic Information

Product Clamp Screw

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)