(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ikura Latch Type Toggle Clamp ISK-FA1100/1500

Ikura Latch Type Toggle Clamp ISK-FA1100/1500

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

(i)Caution

  • The 2S is a stainless steel type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-FA1100
ISK-FA1100-2S
ISK-FA1500
ISK-FA1500-2S
Part NumberMinimum order quantityVolume DiscountDays to ShipTightening Force
(N)
Body Material Tightening Force (Range Selectable)
(N)
Trusco code
1 Piece(s) 8 Day(s) 1700Steel1400~1999792-9820
1 Piece(s) 12 Day(s) 1700Stainless Steel1400~1999792-9838
1 Piece(s) 8 Day(s) 3000Steel2000~3099792-9862
1 Piece(s) 12 Day(s) 3000Stainless Steel2000~3099792-9871

Loading...

  1. 1

Basic Information

Type Push-Pull Attaching Method Flange Base Stroke S(mm) 12
Attaching Portion Shape Flange Base

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)